infrastructure for a connected world

An image of Pocket Pouch Filled with Striped Cable Ties
PP5X50F


White Vinyl pocket pouch filled with 250 cable ties (50 each: Blue, Orange, Green, Brown and Slate – all with White stripe)
Environment Indoor
Product Name Telephone Cable Identification Kit
Application General
Description White Vinyl pocket pouch filled with 250 cable ties (50 each: Blue, Orange, Green, Brown and Slate - allwith White strip); Pouch dimensions 3.5 wide x 5.3 height (89mm x 135mm)
Kit Contents (50) PLT1M-L6-10 (Blue/White Stripe); (50) PLT1M-L3-10 (Orange/White Strip); (50) PLT1M-L5-10 (Green/White Strip); (50) PLT1M-L1-10 (Brown/White Strip); (50) PLT1M-L8-10 (Slate/White Stripe)
Maximum Bundle Diameter (mm) 22.0
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Loop Tensile Strength (N) 80
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Overall Height (mm) 133.0
Overall Length (mm) 133
Overall Width (mm) 89
Part Features Pocket Pouch with assorted telephone cable identification ties
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1
Sub Brand Pan-Pouch