infrastructure for a connected world

An image of Pouch Filled with Striped Cable Ties
PPC25X50F


Pan-Pouch™ (2-ply Laminated Black Nylon/Vinyl) filled with 1,250 cable ties (50 each of all 24 striped ties, plus solid Red)
Product Type Telephone Cable Identification Kit
Environment Indoor
Resistance Properties NA
Standards Met NA
Application General
Description Pouch filled with 1,250 cable ties (50 each of all 24 striped ties and 50 solid red ties).
Maximum Bundle Diameter (mm) 22.0
Minimum Loop Tensile Strength (N) 80
Overall Height (mm) 965.0
Overall Width (mm) 267.0
Part Features Pouch can easily hang from cable by using the hook and loop fasteners. Folds for easy storage.
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1
Sub Brand Pan-Pouch