infrastructure for a connected world

An image of Cable Tie Tool, Low Volume, For use with Lt-Hvy and Hvy Ties
STHV


The cable tie tool in light gray and black installs light-heavy and heavy cross-section cable ties. Made with durable all-steel construction, it features a "travel stop" that helps prevent pinched fingers. Weighing 13 oz. (367g), it is sold individually.
Material Steel
Overall Length (In.) 7.87
Overall Length (mm) 199.8
Overall Width (In.) 1.02
Overall Width (mm) 26
Overall Height (In.) 4.12
Overall Height (mm) 104.6
Color Gray
Compatible Cable Tie LH, H
Length (In.) 7.87
Unit Weight 367
Weight (g) 367
Weight (oz.) 13.0
Description Installs Light-Heavy and Heavy cross section cable ties. Durable all steel construction. "Travel stop" helps prevent pinched fingers. Install cable tie around bundle and tension tie by squeezing tool handle. A separate lever cuts off excess cable tie. Color identification: yellow Weight: 12 oz. (341g)
Part Features Durable all steel construction and "travel stop" to prevent pinched fingers.
Tool Type Manual clipping
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1