infrastructure for a connected world

An image of Cable Tie, 4.0"L (102mm), Miniature, Weather Resistant, Black
PLT1M-L0


Pan-Ty® locking tie, miniature cross section, 4.0" (102mm) length, weather resistant nylon 6.6, black.
Material Nylon 6.6
Color Black
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Environment Outdoor (UV Resistant)
Maximum Installation Temperature (°F) 32
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Application General
Cross Section Miniature
Locking Style Locking
Plenum-Rated No
Tool GTS-E, GS2B, PTS, PPTS, STS2
Bundle Diameter Range In. (mm) 0.06 (1.5) - 0.82 (21)
CE Compliant Yes
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) No
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Maximum Bundle Diameter (In.) 0.82
Part Features One-piece, all nylon cable tie accommodate a maxinum bundle diamter of 0.82" (21mm).
Thickness (mm) 0.9
Thickness In (mm) 0.036 (0.9)
UL 62275 Compliant (Type 2, 21) Yes
Width In (mm) 0.10 (2.5)
RoHS Compliancy Status Compliant
Min. Order Qty. 50