infrastructure for a connected world

An image of Cable Tie, 4.0"L (102mm), Miniature, Nylon, Brown/Black Stripe
PLT1M-L1-0


Pan-Ty® locking tie, miniature cross section, 4.0" (102mm) length, nylon 6.6, brown/black stripe.
Material Nylon 6.6
Color Brown/Black Stripe
Maximum Bundle Diameter (mm) 21
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Environment Indoor
Maximum Installation Temperature (°F) 32
Cross Section Miniature
Locking Style Locking
Plenum-Rated No
Tool GTS-E, GS2B, PTS, PPTS, STS2
Bundle Diameter Range In. (mm) 0.06 (1.5) - 0.82 (21)
CE Compliant Yes
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) No
Application General
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Part Features One-piece, all nylon cable tie accommodate a maxinum bundle diamter of 0.82" (21mm).
Thickness In (mm) 0.036 (0.9)
UL 62275 Compliant (Type 1, 11) Yes
UV Resistant false
Width In (mm) 0.10 (2.5)
RoHS Compliancy Status Compliant
Min. Order Qty. 50