infrastructure for a connected world

An image of SFP+ 10Gig Direct Attach Passive Copper Cable Assembly, 0.5m, Green
PSF1PXA0.5MGR


High speed twinaxial cable assembly with SFP+ 10Gbps hot pluggable modular connectors on each end, Green, 0.5 meters.
Jacket Material PVC
Conductor Gauge (AWG) 30
Conductor Gauge (kcmil) NA
Connector 1 Type SFP+
Connector 2 Type SFP+
Color Green
Overall Length (ft.) NA
Overall Length (m) NA
Overall Width (In.) NA
Overall Width (mm) NA
Overall Height (In.) NA
Overall Height (mm) NA
Nominal Diameter (In.) 0.16
Nominal Diameter (mm) 4.1
Bend Radius (In.) NA
Bend Radius (mm) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Storage Temperature (°C) NA
Maximum Storage Temperature (°F) NA
Minimum Storage Temperature (°C) NA
Minimum Storage Temperature (°F) NA
Data Transfer Rate (Gb/s) NA
Standards Met Compliant to SFF-8431, SFF-8432 and SFF-8472, IEC flame compliance: IEC 60332, 60333, 60324
Performance Level 10 Gb/s
Cable Color Green
Length (m) 0.5
Length (ft.) 1.64
Flammability Rating CL53
CE Compliant Yes
Termination End 1 SFP+ 10Gbps Connector
Termination End 2 SFP+ 10Gbps Connector
Application Top of Rack Switching, I/O Consolidation, Fibre Channel Over Ethernet (FCOE), 10 Gigabit Ethernet, 8 Gbps Fibre Channel, High Performance Computer Clustering
Cable Type Other
Nominal Cable Outside Diameter (In.) 0.16
Part Features 100% performance tested, robust construction, low latency performance, passive low power assembly, low profile, small diameter cable design, built-in strain relief, variety of lengths and a variety of colors
Type Passive
RoHS Compliancy Status Compliant
Min. Order Qty. 1