infrastructure for a connected world

An image of SFP+ 10Gig Direct Attach Passive Copper Cable Assembly, 1.5m, Orange
PSF1PXA1.5MOR


High speed twinaxial cable assembly with SFP+ 10 Gbps hot pluggable, passive modular connectors on each end. Orange, 1.5 meters.
Jacket Material PVC
Conductor Gauge (AWG) 30
Conductor Gauge (kcmil) NA
Connector 1 Type SFP+
Connector 2 Type SFP+
Color Orange
Overall Length (ft.) NA
Overall Length (m) NA
Overall Width (In.) NA
Overall Width (mm) NA
Overall Height (In.) NA
Overall Height (mm) NA
Nominal Diameter (In.) 0.16
Nominal Diameter (mm) 4.1
Bend Radius (In.) NA
Bend Radius (mm) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Storage Temperature (°C) NA
Maximum Storage Temperature (°F) NA
Minimum Storage Temperature (°C) NA
Minimum Storage Temperature (°F) NA
Data Transfer Rate (Gb/s) NA
Standards Met Compliant to SFF-8431, SFF-8432 and SFF-8472, IEC flame compliance: IEC 60332, 60333, 60324
Application Top of Rack Switching, I/O Consolidation, Fibre Channel Over Ethernet (FCOE), 10 Gigabit Ethernet, 8 Gbps Fibre Channel, High Performance Computer Clustering
CE Compliant Yes
Cable Color Orange
Cable Type Other
Flammability Rating CL60
Length (ft.) 4.92
Length (m) 1.5
Nominal Cable Outside Diameter (In.) 0.16
Part Features 100% performance tested, robust construction, low latency performance, passive low power assembly, low profile, small diameter cable design, built-in strain relief, variety of lengths and a variety of colors
Performance Level 10 Gb/s
Termination End 1 SFP+ 10Gbps Connector
Termination End 2 SFP+ 10Gbps Connector
Type Passive
RoHS Compliancy Status Compliant
Min. Order Qty. 1