infrastructure for a connected world

An image of SFP+ 10Gig Direct Attach Active Copper Cable Assembly, Black, 3m
PSF1AXA3MBL


High speed twinaxial cable assembly with SFP+ 10 Gbps hot pluggable, active modular connectors on each end, Black, 3 meters.
Jacket Material PVC
Conductor Gauge (AWG) 30
Conductor Gauge (kcmil) NA
Connector 1 Type SFP+
Connector 2 Type SFP+
Color Black
Overall Length (ft.) NA
Overall Length (m) NA
Overall Width (In.) NA
Overall Width (mm) NA
Overall Height (In.) NA
Overall Height (mm) NA
Nominal Diameter (In.) 0.16
Nominal Diameter (mm) 4.1
Bend Radius (In.) NA
Bend Radius (mm) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Storage Temperature (°C) NA
Maximum Storage Temperature (°F) NA
Minimum Storage Temperature (°C) NA
Minimum Storage Temperature (°F) NA
Data Transfer Rate (Gb/s) NA
Standards Met Compliant to SFF-8431, SFF-8432 and SFF-8472
Performance Level 10 Gb/s
Cable Color Black
Length (m) 3
Length (ft.) 9.84
Flammability Rating CL15
CE Compliant Yes
Termination End 1 Active SFP+ 10 Gbps Connector
Termination End 2 Active SFP+ 10 Gbps Connector
Application End of Row/Middle of Row Switching architectures, I/O Consolidation and server virtualization
Cable Type Other
Nominal Cable Outside Diameter (In.) 0.16
Part Features Low latency performance, Low power active circuitry, Small diameter cable design, Built-in strain relief, Robust construction, Variety of extended reach lengths, 100% performance tested and High density deployment
Type Active
RoHS Compliancy Status Compliant
Min. Order Qty. 1