infrastructure for a connected world

An image of SFP+ 10Gig Direct Attach Active Copper Cable Assembly, Blue, 3m
PSF1AXA3MBU


The high-speed twin axial direct attach active copper cable assembly has SFP+ 10 Gbps hot pluggable, active modular connectors on each end. It is blue and 3.0m (9.8') long.
Jacket Material PVC
Conductor Gauge (AWG) 30
Connector 1 Type SFP+
Connector 2 Type SFP+
Color Blue
Overall Length (ft.) 9.84
Overall Length (m) 3
Nominal Diameter (In.) 0.16
Nominal Diameter (mm) 4.1
Standards Met Compliant to SFF-8431, SFF-8432 and SFF-8472
Performance Level 10 Gb/s
Cable Color Blue
Length (ft.) 9.84
Flammability Rating CL16
CE Compliant Yes
Termination End 1 Active SFP+ 10 Gbps Connector
Termination End 2 Active SFP+ 10 Gbps Connector
Application End of Row/Middle of Row Switching architectures, I/O Consolidation and server virtualization
Cable Type Other
Nominal Cable Outside Diameter (In.) 0.16
Part Features Low latency performance, Low power active circuitry, Small diameter cable design, Built-in strain relief, Robust construction, Variety of extended reach lengths, 100% performance tested and High density deployment
RoHS Compliancy Status Compliant
Min. Order Qty. 1