infrastructure for a connected world

An image of SFP+ 10Gig Direct Attach Active Copper Cable Assembly, Orange, 3m
PSF1AXA3MOR


High speed twinaxial cable assembly with SFP+ 10 Gbps hot pluggable, active modular connectors on each end. Orange, 3 meters.
Jacket Material PVC
Conductor Gauge (AWG) 30
Connector 1 Type SFP+
Connector 2 Type SFP+
Color Orange
Overall Length (ft.) 9.84
Overall Length (m) 3
Nominal Diameter (In.) 0.16
Nominal Diameter (mm) 4.1
Standards Met Compliant to SFF-8431, SFF-8432 and SFF-8472
Application End of Row/Middle of Row Switching architectures, I/O Consolidation and server virtualization
CE Compliant Yes
Cable Color Orange
Cable Type Other
Flammability Rating CL18
Length (ft.) 9.84
Nominal Cable Outside Diameter (In.) 0.16
Part Features Low latency performance, Low power active circuitry, Small diameter cable design, Built-in strain relief, Robust construction, Variety of extended reach lengths, 100% performance tested and High density deployment
Performance Level 10 Gb/s
Termination End 1 Active SFP+ 10 Gbps Connector
Termination End 2 Active SFP+ 10 Gbps Connector
Type Active
RoHS Compliancy Status Compliant
Min. Order Qty. 1