infrastructure for a connected world

An image of SFP+ 10Gig Direct Attach Active Copper Cable Assembly, Black, 5m
PSF1AXA5MBL


High speed twinaxial cable assembly with SFP+ 10 Gbps hot pluggable, active modular connectors on each end, Black, 5 meters.
Jacket Material PVC
Conductor Gauge (AWG) 30
Connector 1 Type SFP+
Connector 2 Type SFP+
Color Black
Overall Length (ft.) 16.4
Overall Length (m) 5
Nominal Diameter (In.) 0.16
Nominal Diameter (mm) 4.1
Standards Met Compliant to SFF-8431, SFF-8432 and SFF-8472
Performance Level 10 Gb/s
Cable Color Black
Length (ft.) 16.40
Flammability Rating CL21
CE Compliant Yes
Termination End 1 Active SFP+ 10 Gbps Connector
Termination End 2 Active SFP+ 10 Gbps Connector
Application End of Row/Middle of Row Switching architectures, I/O Consolidation and server virtualization
Cable Type Other
Nominal Cable Outside Diameter (In.) 0.16
Part Features Low latency performance, Low power active circuitry, Small diameter cable design, Built-in strain relief, Robust construction, Variety of extended reach lengths, 100% performance tested and High density deployment
Type Active
RoHS Compliancy Status Compliant
Min. Order Qty. 1