infrastructure for a connected world

An image of QSFP+ 40Gig Copper Cable Assembly, 30 AWG, Blue, 1m
PQSFPXA1MBU


The 40GBASE-CR4 Ethernet high-speed twin axial direct attach copper cable assembly has QSFP+ 40 Gbps hot pluggable modular connectors on each end. It is blue and 1.0m (3.2') long.
Jacket Material PVC
Conductor Gauge (AWG) 30
Color Blue
Overall Length (ft.) 3.28
Overall Length (m) 1
Nominal Diameter (In.) 0.24
Nominal Diameter (mm) 6.1
Standards Met Compliant to IEEE 802.3ba and SFF-8436, EEPROM compliant to SFF-8436, Flame retardant IEC 60332-3-24
Performance Level 40 Gb/s
Cable Color Blue
Length (ft.) 3.28
Flammability Rating CL8
CE Compliant Yes
Termination End 1 QSFP+ 40 Gbps Connector
Termination End 2 QSFP+ 40 Gbps Connector
Application Top of Rack (ToR) switch to server, End of Row (EoR)/Middle of Row(MoR) switch to switch, Fibre Channel over Ethernet (FCoE), 10Gig™ and 40Gig™ Ethernet, SAS 6G
Cable Type Other
Nominal Cable Outside Diameter (In.) 0.24
Part Features Passive low power assembly, 100% performance tested, low latency performance, robust latching, Advanced connector design with a Variety of lengths
RoHS Compliancy Status Compliant
Min. Order Qty. 1