infrastructure for a connected world

An image of QSFP+ 40Gig Copper Cable Assembly, 30 AWG, Blue, 2m
PQSFPXA2MBU


40GBASE-CR4 Ethernet high speed twin axial cable assembly with QSFP+ 40 Gbps hot pluggable modular connectors on each end. 2 meters.
Jacket Material PVC
Conductor Gauge (AWG) 30
Color Blue
Overall Length (ft.) 6.56
Overall Length (m) 2
Nominal Diameter (In.) 0.24
Nominal Diameter (mm) 6.1
Standards Met Compliant to IEEE 802.3ba and SFF-8436, EEPROM compliant to SFF-8436, Flame retardant IEC 60332-3-24
Performance Level 40 Gb/s
Cable Color Blue
Length (ft.) 6.56
Flammability Rating CL9
CE Compliant Yes
Termination End 1 QSFP+ 40 Gbps Connector
Termination End 2 QSFP+ 40 Gbps Connector
Application Top of Rack (ToR) switch to server, End of Row (EoR)/Middle of Row(MoR) switch to switch, Fibre Channel over Ethernet (FCoE), 10Gig™ and 40Gig™ Ethernet, SAS 6G
Cable Type Other
Nominal Cable Outside Diameter (In.) 0.24
Part Features Passive low power assembly, 100% performance tested, low latency performance, robust latching, Advanced connector design with a Variety of lengths
RoHS Compliancy Status Compliant
Min. Order Qty. 1