infrastructure for a connected world

An image of QSFP+ 40Gig Copper Cable Assembly, 28 AWG, Blue, 4m
PQSFPXB4MBU


40GBASE-CR4 Ethernet high speed twinaxial cable assembly with QSFP+ 40 Gbps hot pluggable modular connectors on each end. 4 meters.
Jacket Material PVC
Conductor Gauge (AWG) 28
Color Blue
Overall Length (ft.) 13.12
Overall Length (m) 4
Nominal Diameter (In.) 0.28
Nominal Diameter (mm) 7.1
Standards Met Compliant to IEEE 802.3ba and SFF-8436, EEPROM compliant to SFF-8436, Flame retardant IEC 60332-3-24
Performance Level 40 Gb/s
Cable Color Blue
Length (ft.) 13.12
Flammability Rating CL11
CE Compliant Yes
Termination End 1 QSFP+ 40 Gbps Connector
Termination End 2 QSFP+ 40 Gbps Connector
Application Top of Rack (ToR) switch to server, End of Row (EoR)/Middle of Row(MoR) switch to switch, Fibre Channel over Ethernet (FCoE), 10Gig™ and 40Gig™ Ethernet, SAS 6G
Cable Type Other
Nominal Cable Outside Diameter (In.) 0.28
Part Features Passive low power assembly, 100% performance tested, low latency performance, robust latching, Advanced connector design with a Variety of lengths
RoHS Compliancy Status Compliant
Min. Order Qty. 1