infrastructure for a connected world

An image of QSFP+ 40Gig Copper Cable Assembly, 26 AWG, Blue, 5m
PQSFPXC5MBU


40GBASE-CR4 Ethernet high speed twinaxial cable assembly with QSFP+ 40 Gbps hot pluggable modular connectors on each end. 5 meters.
Performance Level 40 Gb/s
Cable Color Blue
Length (m) 5
Length (ft.) 16.40
Nominal Diameter (In.) 0.34
Flammability Rating CL12
CE Compliant Yes
Termination End 1 QSFP+ 40 Gbps Connector
Termination End 2 QSFP+ 40 Gbps Connector
AWG Size 26
Application Top of Rack (ToR) switch to server, End of Row (EoR)/Middle of Row(MoR) switch to switch, Fibre Channel over Ethernet (FCoE), 10Gig™ and 40Gig™ Ethernet, SAS 6G
Cable Type Other
Color Blue
Jacket Material PVC
Nominal Cable O.D. (In.) 0.34
Nominal Diameter (mm) 8.6
Part Features Passive low power assembly, 100% performance tested, low latency performance, robust latching, Advanced connector design with a Variety of lengths
Standards Compliant to IEEE 802.3ba and SFF-8436, EEPROM compliant to SFF-8436, Flame retardant IEC 60332-3-24
RoHS Compliancy Status Compliant
Min. Order Qty. 1