infrastructure for a connected world

An image of QSFP+ 40Gig Copper Cable Assembly, 24 AWG, Blue, 7m
PQSFPXD7MBU


40GBASE-CR4 Ethernet high speed twinaxial cable assembly with QSFP+ 40 Gb/s hot pluggable modular connectors on each end. 7 meters.
Performance Level 40 Gb/s
Cable Color Blue
Length (m) 7
Length (ft.) 22.97
Nominal Diameter (In.) 0.39
Flammability Rating CL2
CE Compliant Yes
Termination End 1 QSFP+ 40 Gb/s Connector
Termination End 2 QSFP+ 40 Gb/s Connector
AWG Size 24
Cable Type Other
Color Blue
Type Passive
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000