infrastructure for a connected world

An image of QSFP+ to SFP+ Hydra Copper Cable Assembly, 30 AWG, Black, 1.5m
PHQ4SFPXA1.5MBL


High speed, 2-pair, twinaxial cable, factory terminated to QSFP+ and four SFP+ modular connectors, Black, 1.5 meters.
Performance Level 40 Gb/s
Cable Color Black
Length (m) 1.5
Length (ft.) 4.92
Nominal Diameter (In.) 0.16
Flammability Rating CL2
CE Compliant Yes
Termination End 1 QSFP+ 40 Gbps Connector
Termination End 2 Four SFP+ 10 Gbps Connectors
AWG Size 30
Application Top of Rack Switch to Server, 8 Gbps Fibre Channel, Fibre Channel over Ethernet (FCoE), 10 Gigabit Ethernet
Cable Type Other
Color Black
Connector 1 Type QSFP+
Connector 2 Type SFP+
Jacket Material PVC
Nominal Cable O.D. (In.) 0.16
Nominal Diameter (mm) 4.1
Part Features Passive low power assembly, 100% performance tested, low latency performance, robust construction, advanced connector design, adjustable hydra breakout, high density deployment with a variety of lengths
Standards IEC 60332-3-24, ROHS compliant, compliant to SFF-8431, EEPROM compliant to SFF-8472
Type Passive
RoHS Compliancy Status Compliant
Min. Order Qty. 1