infrastructure for a connected world

An image of QSFP+ to SFP+ Hydra Copper Cable Assembly, 30 AWG, Black, 1m
PHQ4SFPXA1MBL


The high-speed, 2-pair, twin axial direct attach breakout copper cable assembly is factory terminated to QSFP+ and four SFP+ modular connectors. It is black and 1.0m (3.2') long.
Jacket Material PVC
Conductor Gauge (AWG) 30
Connector 1 Type QSFP+
Connector 2 Type SFP+
Color Black
Overall Length (ft.) 3.28
Overall Length (m) 1
Nominal Diameter (In.) 0.16
Nominal Diameter (mm) 4.1
Standards Met IEC 60332-3-24, ROHS compliant, compliant to SFF-8431, EEPROM compliant to SFF-8472
Performance Level 40 Gb/s
Cable Type Other
Cable Color Black
Length (ft.) 3.28
Flammability Rating CL3
CE Compliant Yes
Termination End 1 QSFP+ 40 Gbps Connector
Termination End 2 Four SFP+ 10 Gbps Connectors
Application Top of Rack Switch to Server, 8 Gbps Fibre Channel, Fibre Channel over Ethernet (FCoE), 10 Gigabit Ethernet
Nominal Cable Outside Diameter (In.) 0.16
Part Features Passive low power assembly, 100% performance tested, low latency performance, robust construction, advanced connector design, adjustable hydra breakout, high density deployment with a variety of lengths
Type Passive
RoHS Compliancy Status Compliant
Min. Order Qty. 1