infrastructure for a connected world

An image of Cable Tie, SG Series, 4.2L (106mm), Miniature, Weather Resistant, Black
SG100M-C0


Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with weather-resistant Nylon 6.6 material, it's ideal for intense UV environments. Miniature cross section, 4.2in, Tensile Strength: 80, black, 100pc.
Material Weather Resistant Nylon 6.6
Color Black
Overall Length (In.) 4.2
Overall Length (mm) 106
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Overall Width (In.) 0.12
Overall Width (mm) 3
Compatible Screw Size (In.) NA
Compatible Screw Size (mm) NA
Minimum Insertion Hole Diameter (In.) NA
Minimum Insertion Hole Diameter (mm) NA
Maximum Insertion Hole Diameter (In.) NA
Maximum Insertion Hole Diameter (mm) NA
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Application General
Cross Section Miniature
Length (In.) 4.20
Length (mm) 106.0
Locking Style Locking
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Material Flammability Rating UL 94V-2
Plenum-Rated No
Tool GTS-E, GS2B, PTS, PPTS, STS2
Length In (mm) 4.20 (106.0)
Thickness In (mm) 0.03 (1.0)
Bundle Diameter Range In. (mm) 0.03 (0.8) - 0.90 (23.0)
CE Compliant Yes
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) No
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features High grip strength, Thin, wide strap body, Distinctive flared neck, Strong wedge and hinge, Tapered tip, Agressive tip grips
RoHS Compliancy Status Compliant
Min. Order Qty. 100