SG100M-MSuper-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with Nylon 6.6 material, it's ideal for general indoor environments. Miniature cross section, 4.2in, Tensile Strength: 80, natural, 1000pc.
|
Material | Nylon 6.6 |
Color | Natural |
Overall Length (In.) | 4.2 |
Overall Length (mm) | 106 |
Minimum Loop Tensile Strength (N) | 80 |
Minimum Loop Tensile Strength (lb) | 18 |
Overall Width (In.) | 0.12 |
Overall Width (mm) | 3 |
Minimum Installation Temperature (°C) | 70 |
Minimum Installation Temperature (°F) | -40 |
Maximum Installation Temperature (°C) | 70 |
Maximum Installation Temperature (°F) | 158 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Application | General |
Cross Section | Miniature |
Length (In.) | 4.20 |
Locking Style | Locking |
Continuous Use Temperature Range | -76°F (-60°C) - 185°F (85°C) |
Material Flammability Rating | UL 94V-2 |
Plenum-Rated | Yes, AH-2 |
Tool | GTS-E, GS2B, PTS, PPTS, STS2 |
Thickness In (mm) | 0.03 (1.0) |
Bundle Diameter Range In. (mm) | 0.03 (0.8) - 0.90 (23.0) |
CE Compliant | Yes |
CSA Certified | Yes |
UL Listed (File #E56854) | Yes |
UL Recognized (File #E56854) | No |
Maximum Bundle Diameter (In.) | 0.9 |
Part Features | High grip strength, Thin, wide strap body, Distinctive flared neck, Strong wedge and hinge, Tapered tip, Agressive tip grips |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1,000 |
UPC | 07498378409 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0128 |
Std. Ctn. Qty. | 50000 |
Std. Ctn. Volume (cf) | 0.6396 |
Part Drawings | Super-Grip Locking Cable Tie, SS-27441 (Pg 1) (R1) | US English | 94 KB |
Product Bulletins | Super-Grip Cable Ties and Cable Tie Mounts | US English | 1324 KB |
Selection Guides | Cable Ties Product Selection Guide: CTSG05-SA-ENG | US English | 1269 KB |