infrastructure for a connected world

An image of Cable Tie, SG Series, 6.2L (157mm), Intermediate, Weather Resistant, Black
SG150I-C0


Super-Grip® Cable Ties are designed with high strength and flexibility to tightly grip bundles and resist lateral movement despite the rough conditions of MRO and construction environments. Plus, with weather-resistant Nylon 6.6 material, it's ideal for intense UV environments. Intermediate cross section, 6.2in, Tensile Strength: 178, black, 100pc.
Material Weather Resistant Nylon 6.6
Color Black
Overall Length (In.) 6.2
Overall Length (mm) 157
Minimum Loop Tensile Strength (N) 178
Minimum Loop Tensile Strength (lb) 40
Overall Width (In.) 0.17
Overall Width (mm) 4.3
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Application General
Cross Section Intermediate
Length (In.) 6.20
Length (mm) 157.0
Locking Style Locking
Material Flammability Rating UL 94V-2
Plenum-Rated No
Tool GTS-E, GS2B, PTS, PPTS, STS2
Thickness In (mm) 0.04 (1.0)
Bundle Diameter Range In. (mm) 0.03 (0.8) - 1.50 (38.0)
CE Compliant Yes
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) No
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features High grip strength, Thin, wide strap body, Distinctive flared neck, Strong wedge and hinge, Tapered tip, Agressive tip grips
RoHS Compliancy Status Compliant
Min. Order Qty. 100