infrastructure for a connected world

An image of 432 Pair Punchdown Base with Legs, Cat 6
GPBW432-X


Positions and holds UTP wire for termination with Category 6 punchdown connecting blocks, includes mounting legs.
Material Polycarbonate
Number of Ports 108
Color Beige
Overall Width (In.) 10.71
Overall Width (mm) 272.1
Overall Depth (In.) 3.35
Overall Depth (mm) 85.1
Overall Height (In.) 10.67
Overall Height (mm) 271
No. of Pairs per Base 432
Mounting Legs Included Yes
Performance Level Category 6
Model (Design) Punchdown Base with Legs
RoHS Compliancy Status Compliant
Min. Order Qty. 10