infrastructure for a connected world

An image of 1 Pair Cat 6 Patch Connector

Terminates 1-pair 24 AWG solid or stranded cable.
NoteGPC5E1-XY replaces GPC5E1-X
No. of Pairs 1
Material Plated Phosphorous/Bronze
Color Gray/Clear
Application 24 AWL solid or stranded cable
Depth (In.) 2.02
Depth (mm) 51.3
Height (In.) 0.41
Height (mm) 10.4
Model (Design) Patch Connector
Part Features Cable clamp on cover facilitates easier wiring
Width (In.) 0.41
Width (mm) 10.4
RoHS Compliancy Status Compliant
Min. Order Qty. 10