infrastructure for a connected world

An image of 2 Pair Cat 6 Patch Connector
GPC5E2-XY


Terminates 2-pair 24 AWG solid or stranded cable.
Number of Pairs 2
NoteGPC5E2-XY replaces GPC5E2-X
Material Plated Phosphorous/Bronze
Color Gray/Clear
Overall Width (In.) 0.41
Overall Width (mm) 10.4
Overall Depth (In.) 2.02
Overall Depth (mm) 51.3
Overall Height (In.) 0.41
Overall Height (mm) 10.4
Application 24 AWL solid or stranded cable
Model (Design) Patch Connector
Part Features Cable clamp on cover facilitates easier wiring
RoHS Compliancy Status Compliant
Min. Order Qty. 10