GPPC1IG14YOne 1-pair GP6™ Connector on each end.
|
Note | GPPC1IG14Y replaces GPPC1IG14 |
Performance Level | Category 3 |
Length (ft.) | 14 |
Length (m) | 4.27 |
No. of Pairs | 1 |
Application | Ideal for use in cross-connect applications with GP6™ PLUS Connector Blocks. |
Cable Type | U/UTP |
Color | White/Blue |
Part Features | Include a clear cap to ensure proper wire sequence and connector orientation. Retaining clips secure the jacket close to the point of termination which minimizes wire untwisting. Integral strain relief minimizes stress on wires during disconnection. |
Standards | UL Listed Certified |
Termination End 1 | 1 pair GP6 Connector |
Termination End 2 | 1 pair GP6 Connector |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1 |
UPC | 07498305338 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0456 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4563 |
Catalog Cut Sheets | GPPC1IG3Y Product Page | US English | 135 KB |
Part Drawings | 1 Pair GP6 Plus Patch Cord COGPPC1IGXY--ENG | US English | 146 KB |
Specification Sheets | GP6 PLUS Punchdown System: COSP305--WW-ENG | US English | 86 KB |