infrastructure for a connected world

An image of GP6, 1 Pair Patch Cord Assembly, Cat 3, 3 Meter
GPPC1IG3MY


One 1-pair GP6™ connector on each end.
NoteGPPC1IG3MY replaces GPPC1IG3M
Color White/Blue
Standards Met UL Listed Certified
Performance Level Category 6
Length (ft.) 9.84
Length (m) 3
Number of Pairs 1
Application Ideal for use in cross-connect applications with GP6™ PLUS Connector Blocks.
Cable Type U/UTP
Part Features Include a clear cap to ensure proper wire sequence and connector orientation. Retaining clips secure the jacket close to the point of termination which minimizes wire untwisting. Integral strain relief minimizes stress on wires during disconnection.
Termination End 1 1 pair GP6 Connector
Termination End 2 1 pair GP6 Connector
RoHS Compliancy Status Compliant
Min. Order Qty. 1