infrastructure for a connected world

An image of GP6, 2 Pair Patch Cord Assembly, Cat 5, 20 Feet
GPPC2IG20Y


One 2-pair GP6™ Connector on each end, 20 ft.
NoteGPPC2IG20Y replaces GPPC2IG20
OM Obsolete CodeOBSOLETE
Product Type Patch Cord Assembly
Cable Construction U/UTP
Color Blue
Conductor Gauge (AWG) 24
Conductor Gauge (kcmil) null
Connector 1 Type 2 pair GP6
Connector 2 Type 2 pair GP6
Contact Material Tinned Copper
Maximum Operating Temperature (°C) null
Maximum Operating Temperature (°F) null
Minimum Operating Temperature (°C) null
Minimum Operating Temperature (°F) null
Nominal Diameter (In.) null
Nominal Diameter (mm) null
Sub Brand GP6
Overall Length (In.) 240
Overall Length (mm) 6096
Plug Housing Material Polycarbonate
Standards Met Exceeds all channel and component requirements of ANSI/TIA-568-C.2 Category 6 standard, Standard density exceeds all channel requirements of ANSI/TIA-568-C.2 Category 6A standard, Meets IEC 60352-4 requirements; can withstand repeated terminations up to 200 cycles, RoHS compliant
Performance Level Category 5
Part Features Include a clear cap to ensure proper wire sequence and connector orientation. Retaining clips secure the jacket close to the point of termination which minimizes wire untwisting. Integral strain relief minimizes stress on wires during disconnection.
RoHS Compliancy Status Compliant
Min. Order Qty. 1