infrastructure for a connected world

An image of 96 Pair Standard Density Punchdown Termination Kit, Cat 6
GPKBW24Y


96-pair (24-port) Category 6 punchdown base field termination kit with legs.
Sub Brand GP6
Performance Level Category 6
Number of Pairs 96
Overall Width (In.) 3.6
Overall Width (mm) 91.4
Material Polycarbonate
Color Beige
Number of Ports 24
Overall Depth (In.) 3.38
Overall Depth (mm) 85.8
Overall Height (In.) 10.71
Overall Height (mm) 272
Includes (1) 24-Port Base with Legs, (24) 5-Pair Connecting Blocks, (2) Label and Label Holders
Standards Met Exceeds all channel and component requirements of ANSI/TIA-568-C.2 Category 6 standard, Standard density exceeds all channel requirements of ANSI/TIA-568-C.2 Category 6A standard, Meets IEC 60352-4 requirements; can withstand repeated terminations up to 200 cycles, RoHS Compliant
Product Type Standard Density Termination Kit
RoHS Compliancy Status Compliant
Min. Order Qty. 1