infrastructure for a connected world

An image of WALL MOUNT PUNCHDOWN CONSOLIDATION POINT ENCLOSURE
WMCPE


Punchdown consolidation point enclosure, UL2043 approved for use in air handling spaces. For use with Punchdown base kits. Kits sold separately.
OM Obsolete CodeOBSOLETE
Product Type Consolidation Point Box
Material Aluminum
Mount Method Wall Mount
Overall Width (In.) 13.23
Overall Width (mm) 336
Overall Depth (In.) 9.08
Overall Depth (mm) 230.6
Overall Height (In.) 3.44
Overall Height (mm) 87.4
Inside Height (In.) 5
Inside Height (mm) 127
Color Black
Sub Brand PanZone
Standards Met TIA/EIA 568-B,UL 2043, RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 1