infrastructure for a connected world

An image of Two 144 Pair Pre-Mounted Cat 6 Punchdown Bases w/4-Pair Conn Kit/Jumper Troughs
GPB432-X


Positions and holds UTP wire for termination with Category 6 punchdown connecting blocks.
Material Polycarbonate
Number of Ports 108
Color Beige
Overall Width (In.) 8.11
Overall Width (mm) 206
Overall Depth (In.) 1.75
Overall Depth (mm) 44.5
Overall Height (In.) 10.67
Overall Height (mm) 271
No. of Pairs per Base 432
Mounting Legs Included No
Performance Level Category 6
Model (Design) Punchdown Base
RoHS Compliancy Status Compliant
Min. Order Qty. 10