infrastructure for a connected world

An image of 50um OM3 72 Fiber Indoor Armored Cable, Plenum (OFCP), 900um Buffered Fibers
FOPPX72Y


50um OM3 72 Fiber Indoor Armored Cable, Plenum (OFCP), 900um Buffered Fibers
Cable Construction Interlocking Armored
Environment Indoor
Fiber Type OM3
Number of Fibers 72
Overall Length (ft.) null
Overall Length (m) null
Fiber Diameter (µm) 50
Outer Diameter (In.) 1.05
Outer Diameter (mm) 26.7
Bend Radius (In.) 21.3
Bend Radius (mm) 541
Maximum Operating Temperature (°C) 75
Maximum Operating Temperature (°F) 167
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Maximum Installation Temperature (°C) 60
Maximum Installation Temperature (°F) 140
Minimum Installation Temperature (°C) null
Minimum Installation Temperature (°F) 32
Data Transfer Rate (Gb/s) 10
Maximum Installation Tension (lb) 150
Maximum Installation Tension (N) 667
Resistance Properties Flame-Resistant
Cable Color Aqua
Flammability Rating Plenum
Product Type Indoor Interlocking Armored Cable
Application Used in Intrabuilding Backbone, Building Backbone, and Horizontal Installations and Harsh Environments.
Connection Type NA
Standards Met RoHS Compliant; ANSI/ICEA S-83-596; UL 16666; NFPA 262; CSA 22.2 No 230; Telcordia GR-409; TIA-492AAAB, TIA-492AAAC, TIA-492AAAD, IEC 60793-2-10
Sub Brand Opti-Core
RoHS Compliancy Status Compliant
Min. Order Qty. 1,640