infrastructure for a connected world

An image of Clamp Tie, 6.1L (155mm), #8 (M4) Screw, Intermediate, Nylon, Natural
PLC1.5I-S8-C


Pan-Ty® locking clamp tie, intermediate cross section, #8 (M4) screw, 6.1 (155mm) length, nylon 6.6, natural, standard package.
Minimum Loop Tensile Strength (N) 178
Minimum Loop Tensile Strength (lb) 40
Material Nylon 6.6
Color Natural
Environment Plenum
Application General
Cross Section Intermediate
Locking Style Locking
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Plenum-Rated Yes, AH-2
Tool GTS-E, GS2B, PTS, PPTS, STS2
Nominal Hole Diameter In. (mm) 0.17 (4.4)
Thickness In (mm) 0.04 (1.1)
Width In (mm) 0.13 (3.4)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 1.25 (32.0)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) No
UL 62275 Compliant (Type 2, 21) Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Maximum Bundle Diameter (In.) 1.25
Part Features Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling.
Thickness (mm) 1.1
RoHS Compliancy Status Compliant
Min. Order Qty. 100