infrastructure for a connected world

An image of Clamp Tie, 6.1L (155mm), #8 (M4) Screw, Intermediate, Nylon, Natural
PLC1.5I-S8-M


Pan-Ty® locking clamp tie, intermediate cross section, #8 (M4) screw, 6.1 (155mm) length, nylon 6.6, natural, bulk package.
Material Nylon 6.6
Application General
Color Natural
Environment Plenum
Cross Section Intermediate
Locking Style Locking
Plenum-Rated Yes, AH-2
Tool GTS-E, GS2B, PTS, PPTS, STS2
Length In (mm) 6.10 (155)
Nominal Hole Diameter In. (mm) 0.174 (4.4)
Thickness In (mm) 0.045 (1.1)
Width In (mm) 0.135 (3.4)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 1.25 (32)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) No
UL 62275 Compliant (Type 2, 21) Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Min. Loop Tensile Strength (Lbs.) 40
Min. Loop Tensile Strength (N) 178
Part Features Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling.
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000