infrastructure for a connected world

An image of Clamp Tie, 6.1L (155mm), #8 Screw, Intermediate, Weather Resistant, Black
PLC1.5I-S8-M0


Pan-Ty® locking clamp tie, intermediate cross section, #8 (M4) screw, 6.1 (155mm) length, weather resistant nylon 6.6, black, bulk package.
Minimum Loop Tensile Strength (N) 178
Minimum Loop Tensile Strength (lb) 40
Material Nylon 6.6
Color Black
Environment Outdoor (UV Resistant)
Application General
Cross Section Intermediate
Locking Style Locking
Plenum-Rated No
Tool GTS-E, GS2B, PTS, PPTS, STS2
Nominal Hole Diameter In. (mm) 0.17 (4.4)
Thickness In (mm) 0.04 (1.1)
Width In (mm) 0.13 (3.4)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 1.25 (32.0)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL 62275 Compliant (Type 2, 21) No
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Maximum Bundle Diameter (In.) 1.25
Part Features Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling.
Thickness (mm) 1.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000