infrastructure for a connected world

An image of Clamp Tie, 4.3L (109mm), #4 (M2.5) Screw, Miniature, Nylon, Natural
PLC1M-S4-C


Pan-Ty® locking clamp tie, miniature cross section, #4 (M2.5) screw, 4.3 (109mm) length, nylon 6.6, natural, standard package.
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Material Nylon 6.6
Color Natural
Maximum Installation Temperature (°F) 32
Environment Plenum
Application General
Cross Section Miniature
Locking Style Locking
Plenum-Rated Yes, AH-2
Tool GTS-E, GS2B, PTS, PPTS, STS2
Nominal Hole Diameter In. (mm) 0.12 (3.1)
Thickness In (mm) 0.04 (1.1)
Width In (mm) 0.10 (2.5)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) No
UL 62275 Compliant (Type 2, 21) Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Bundle Diameter Range In. (mm) 0.06 (1.5) - 0.75 (19.0)
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Maximum Bundle Diameter (In.) 0.75
Part Features Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling.
Thickness (mm) 1.1
RoHS Compliancy Status Compliant
Min. Order Qty. 100