infrastructure for a connected world

An image of Clamp Tie, 4.3L (109mm), #4 (M2.5) Screw, Miniature, Heat Stabilized, Black
PLC1M-S4-M30


Pan-Ty® locking clamp tie, miniature cross section, #4 (M2.5) screw, 4.3 (109mm) length, heat stabilized nylon 6.6, black.
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Material Nylon 6.6
Color Black
Environment Indoor
Application High Temperature
Cross Section Miniature
Locking Style Locking
Continuous Use Temperature Range -76°F (-60°C) - 239°F (115°C)
Plenum-Rated No
Tool GTS-E, GS2B, PTS, PPTS, STS2
Nominal Hole Diameter In. (mm) 0.12 (3.1)
Thickness In (mm) 0.04 (1.1)
Width In (mm) 0.10 (2.5)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL 62275 Compliant (Type 2, 21) No
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Bundle Diameter Range In. (mm) 0.06 (1.5) - 0.75 (19.0)
Maximum Bundle Diameter (In.) 0.75
Part Features Used to secure a cable bundle to another surface such as a control panel, communication rack, wall or ceiling.
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000