infrastructure for a connected world

An image of IMS Strapping, 316L SS, 16mm (.63")
IMS16T35-QR6L


Panduit® Pan-Steel® I-Series Custom Strapping can be cut to meet your many project needs. Built with 316L stainless steel with a fold-over lock, it maintains a safe, secure connection despite severe weather, intense UV rays, high vibration and galvanic corrosion. Perfect for some of the most challenging industries, including sign and signal, oil and gas and industrial. 82.0'L (25m), 0.6"W (16mm), Tensile strength: 3110, EA.
Material 316L Stainless Steel
Product Type Custom Length Stainless Steel Strapping System
Finish/Coating NA
Color Natural
Overall Length (In.) NA
Overall Length (mm) 25000
Minimum Loop Tensile Strength (N) 3110
Minimum Loop Tensile Strength (lb) NA
Maximum Bundle Width (In.) NA
Maximum Bundle Width (mm) NA
Strap Breaking Strength (N) 3115
Strap Breaking Strength (lb) 700
Resistance Properties NA
Overall Width (In.) 0.63
Overall Width (mm) 16
Overall Thickness (In.) 0.01
Overall Thickness (mm) 0.4
Minimum Bundle Width (In.) NA
Minimum Bundle Width (mm) NA
Environment Indoor and Outdoor
Minimum Installation Temperature (°C) -80
Minimum Installation Temperature (°F) -112
Maximum Installation Temperature (°C) 538
Maximum Installation Temperature (°F) 1000
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Maximum Operating Temperature (°C) 538
Maximum Operating Temperature (°F) 1000
For Use With BT75SDT
Standards Met RoHS Compliant,UL E56854, UV Resistant
Application Corrosive Environment
Description Stronghold Custom Length Strapping can be cut to meet your many project needs. Available in 316L stainless steel and paired with a low-profile buckle and fold-over lock, it maintains a safe, secure connection. Perfect for indoor and outdoor environments.
Length (mm) 25000.0
Locking Style Fold Over
Minimum Bundle Diameter (In.) 1.00
Minimum Bundle Diameter (mm) 26.0
Operating Temperature -112°F (-80°C) - 1000°F (538°C)
Overall Length (m) 25.0
Part Features Fold over design provides high-retained tension in mechanical fastening and cable bundling applications; After tensioning, cut end is locked inside low profile buckle – no sharp edges; For applications that require various bundle diameters; Supplied in reels of 100 ft (30.5 m); Uncoated; Provides job site versatility with minimum inventory; Packaging speeds removal of steel and includes bundle diameter cut off guide.
Thickness (In.) 0.014
Thickness (mm) 0.35
Tool BT75SDT
UV Resistant Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand Pan-Steel