infrastructure for a connected world

An image of IMS Strapping, 316L SS, Epoxy FC,  16mm (.63")
IMSP16T35-QR6L


Panduit® Pan-Steel® I-Series Custom Strapping can be cut to meet your many project needs. Built with 316L Epoxy Polyester Coated stainless steel with a fold-over lock, it maintains a safe, secure connection despite severe weather, intense UV rays, high vibration and galvanic corrosion. Perfect for some of the most challenging industries, including sign and signal, oil and gas and industrial. 82.0'L (25m), 0.6"W (16mm), Tensile Strength: 3110, EA.
Color Natural
Application Corrosive Environment
Environment Harsh
Installation Temperature -112°F (-80°C) - 1000°F (538°C)
Length (In.) 82.02
Length (mm) 25000.0
Locking Style Fold Over
Material Stainless Steel Type 316
Min. Bundle Diameter (mm) 26.0
Min. Loop Tensile Strength (N) 3110
Operating Temperature -112°F (-80°C) - 1000°F (538°C)
Strap Breaking Strength (N) 3110
Thickness (In.) 0.014
Thickness (mm) 0.35
UV Resistant true
Width (In.) 0.63
Width (mm) 16.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1