infrastructure for a connected world

An image of 1 RU Fiber Patch Field Protection Cover
FPFPC1


The Panduit QuickNet Patch Field Protection Cover provides a clean finish while protecting the front patch field against connector damage and fiber attenuation within 2- and 4-post racks, Net-SERV and Net-Access cabinets. The cover directly supports Opticom , MiniCom , and QuickNet FAPs, adapter panels and cassettes, with the exception of Opticom Angled and QuickNet Angled Patch Panels or Angled HDQ Cassettes. 1 RU, 1.7 in H x 19.4 in W (44mm x 492mm), Black. Includes port labeling cards and D-rings for bend radius control.
Fiber Type NA
Product Name NA
Application 4-post rack, 2-post rack, Net-SERV, Ne-Access cabinet, Opticom, MiniCom, QuickNet FAPSs, Adapter Panels, Cassettes.
Color Black
Part Features Provides strain relief, bend radius control, superior aesthetics, and improved organization and routing of cables
Performance Level NA
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1