infrastructure for a connected world

An image of Tie Mount, 304 SS, Push Button, .25" (6.4mm)
MBM-H25-Q


Stainless steel push-button mount. Use with standard cross section stainless steel ties.
Material Stainless Steel Type 304
Overall Length (In.) 0.4
Overall Length (mm) 25.4
Overall Width (In.) 0.2
Overall Width (mm) 12.7
Overall Height (In.) 0.26
Overall Height (mm) 13.7
Environment Indoor/Outdoor
Color Natural
Temperature Range -76°F - 1000°F (-60°C - 538°C)
Flammability Rating Non-Flammable
Max. Continuous Use Temperature -76°F(-60°C) - 1000°F (538°C)
UL Listed (File #E56854) No
RoHS Compliancy Status Compliant
Min. Order Qty. 25