infrastructure for a connected world

An image of Tie Mount, 304SS, 1 Hole Foldover, #8 (4mm) Screw
MTM1H-C


The stainless steel type 304 tie mount uses 1 hole foldover mounting with a #8 (M4) screw. It comes in packages of 100.
Compatible Cable Tie N/A
Mount Method #8 (M4) Screw
Material Stainless Steel Type 304
Overall Length (In.) 0.9
Overall Length (mm) 91.2
Overall Width (In.) 0.4
Overall Width (mm) 16
Overall Height (mm) 4.4
Maximum Operating Temperature (°C) 538
Maximum Operating Temperature (°F) 1000
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Environment Indoor/Outdoor
Color Natural
Standards Met NA
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Stainless Steel Mounts
Sub Brand Pan-Steel