infrastructure for a connected world

An image of Tie Mount, 304 SS, 1 Hole Foldover, #10 (5mm) Screw
MTM1H10-C


Stainless steel tie mount, 1 hole mounting, #10 (5mm) Screw.
Compatible Cable Tie N/A
Mount Method #10 (5mm) Screw
Material Stainless Steel Type 304
Overall Length (In.) 0.9
Overall Length (mm) 44.5
Overall Width (In.) 0.4
Overall Width (mm) 12.7
Overall Height (mm) 4.4
Maximum Operating Temperature (°C) 538
Maximum Operating Temperature (°F) 1000
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Environment Indoor/Outdoor
Color Natural
Standards Met NA
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Stainless Steel Mounts
Sub Brand Pan-Steel