infrastructure for a connected world

An image of Tie Mount, 304SS, 1 Hole Foldover, .25" (6mm) Screw
MTM1H25-C


The stainless steel type 304 tie mount uses 1 hole foldover mounting with a .25" (6mm) screw. It comes in packages of 100.
Product Type Stainless Steel Mounts
Material Stainless Steel Type 304
Overall Length (In.) 0.9
Overall Length (mm) 22.6
Overall Width (In.) 0.4
Overall Width (mm) 10.2
Environment Indoor/Outdoor
Color Natural
Temperature Range -76°F(-60°C) - 1000°F (538°C)
Screw Size 1/4 (6mm)
RoHS Compliancy Status Compliant
Min. Order Qty. 100