infrastructure for a connected world

An image of Tie Mount, 304SS, 2 Way, #8 (4mm) Screw
MTM2H-Q


Stainless steel two-way mount, one-hole mounting. Use with standard, light-heavy and heavy stainless steel ties.
Product Type Stainless Steel 2-Way Tie Mount
Material Stainless Steel Type 304
Overall Length (In.) 0.71
Overall Length (mm) 18
Overall Width (In.) 0.71
Overall Width (mm) 18
Environment Indoor/Outdoor
Color Natural
Temperature Range -76°F(-60°C) - 1000°F (538°C)
Screw Size #8 (M4)
RoHS Compliancy Status Compliant
Min. Order Qty. 25