infrastructure for a connected world

An image of Tie Mount, 304SS, Bulkhead
MTMBH-Q


Stainless steel bulkhead mount. Used with standard, light-heavy and heavy cross section stainless steel ties.
Product Type Stainless Steel Mounts
Material Stainless Steel Type 304
Compatible Screw Size (In.) NA
Compatible Screw Size (mm) NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) 0.21
Overall Width (mm) 5.3
Maximum Installation Temperature (°C) NA
Maximum Installation Temperature (°F) NA
Minimum Installation Temperature (°C) NA
Minimum Installation Temperature (°F) NA
Environment Indoor/Outdoor
Color Natural
Length (In.) 1.92
Length (mm) 48.5
Temperature Range -76°F(-60°C) - 1000°F (538°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 25