infrastructure for a connected world

An image of Cushion Sleeving, Standard, 100ft (30.5m) x .33" (8.4mm) Wd
PCSS-B-CR


The cushion sleeving is for use with standard cross-section ties, a custom-length banding system, or a mild steel strapping "C"-shaped channel design. The sleeving is .33" (8.4mm) wide and 100' (30.5m) long. It is black and made of neoprene, and it is sold individually.
An image of Cushion Sleeving, Standard, 100ft (30.5m) x .33" (8.4mm) Wd
PCSS-B-CR


The cushion sleeving is for use with standard cross-section ties, a custom-length banding system, or a mild steel strapping "C"-shaped channel design. The sleeving is .33" (8.4mm) wide and 100' (30.5m) long. It is black and made of neoprene, and it is sold individually.
Material Neoprene
Overall Width (In.) 0.33
Overall Width (mm) 8.4
Overall Height (In.) 0.13
Overall Height (mm) 3.3
Maximum Operating Temperature (°C) 93
Maximum Operating Temperature (°F) 200
Minimum Operating Temperature (°C) -40
Minimum Operating Temperature (°F) -40
Maximum Installation Temperature (°F) 200
Environment Indoor/Outdoor
Color Black
Length (ft.) 100
Length (m) 30.5
Temperature Range -40°F - 200°F (-40°C - 93°C)
Application General
Minimum Loop Tensile Strength (N)
Thickness (In.) .05
Thickness (mm) 1.3
UL Listed (File #E56854) No
RoHS Compliancy Status Compliant
Min. Order Qty. 1