infrastructure for a connected world

An image of Pneumatic Cable Tie Tool for Std, Hvy-Std, Lt-Hvy and Hvy Ties - Leased
PTH


The pneumatic cable tie tool in red (trigger handle and selector knob) and gray (impact-resistant resin housing) installs standard, heavy-standard, light-heavy, and heavy cross-section cable ties. It features ergonomic, lightweight design. Weighing 32.0 oz. (907g), it is sold individually.
Material Resin
Overall Length (In.) 11.18
Overall Length (mm) 284
Overall Width (In.) 1.84
Overall Width (mm) 47
Overall Height (In.) 6.81
Overall Height (mm) 174
Color Dark Gray/Red
Standards Met CE Compliant
Compatible Cable Tie S, HS, LH, H
Unit Weight 907
Weight (g) 907
Weight (oz.) 32.0
CE Compliant Yes
Part Features Ergonomic design with impact resistant resin housing and red knob; replacement parts can be part of a scheduled maintenance program.
Tool Type Manual clipping
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1