infrastructure for a connected world

An image of Pneumatic Cable Tie Tool for Submin, Min, Int, and Std Ties - Leased
PTS


The pneumatic cable tie tool in black (trigger handle and selector knob) and gray (impact-resistant resin housing) installs subminiature, miniature, intermediate, and standard cross-section cable ties. It features ergonomic, lightweight design. Weighing 17.3 oz. (490g), it is sold individually.
Material Resin
Overall Length (In.) 9.42
Overall Length (mm) 239.2
Overall Width (In.) 1.34
Overall Width (mm) 34
Overall Height (In.) 6.38
Overall Height (mm) 162
Color Dark Gray/Black
Standards Met CE Compliant
Compatible Cable Tie SM, M, I, S
Length (mm) 239.2
Weight (g) 490
Weight (oz.) 17.3
CE Compliant Yes
Part Features Ergonomic design with impact resistant resin housing and black knob; replacement parts can be part of a scheduled maintenance program.
Tool Type Manual clipping
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1