infrastructure for a connected world

An image of Crimp Tool, controlled cycle, crimps Panduit non-insulated terminals, disconnects, splices and lugs
CT-1570


Crimps most Panduit #22 – 10 AWG and 0.5 – 6.0mm² non-insulated terminals and disconnects. Crimps Panduit #22 – 10 AWG and 0.5 – 6.0mm² non-insulated splices, #14 – #10 AWG copper code conductor lugs, and 4mm² – 6mm² copper metric lugs.
Overall Length (In.) 10.8
Overall Length (mm) 275
Application Terminals, Splices and Disconnects
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1