CT-1701The CT-1701 Controlled Cycle Tool features a controlled-cycle crimping ratchet mechanism along with a ergonomic design which provides low handle effort for crimping.
|
Application | Terminals and Lugs |
Tool Type | Universal Tool |
Base Material | Steel |
Insulated Tool Head | No |
Sub Brand | Contour Crimp™ |
Maximum Copper Conductor Size (AWG STR) | 10 |
Overall Width (In.) | 1.2 |
Overall Width (mm) | 29.3 |
For Use With | Panduit No. 10 - 2 American Wire Gauge (AWG) Non-Insulated Large Gauge Ring Terminals (P series), No. 12 - 4 American Wire Gauge (AWG) Non-Insulated Heavy Duty Ring Terminals (P Series), and No. 14 - 10 American Wire Gauge (AWG) Copper Code Conductor Lugs. |
Product Type | Controlled Cycle Crimp Tool |
Maximum Wire Size (AWG) | 14 AWG - 2 AWG |
Overall Height (In.) | 2.4 |
Overall Height (mm) | 61 |
Overall Length (In.) | 10.6 |
Overall Length (mm) | 269 |
Weight (Kg) | 56 |
Weight (lb) | 1.23 |
Part Features | ergonomic design ,high quality consistent terminations,chemical resistant,cushioned non slip handle |
RoHS Compliancy Status | RoHS directive is not applicable |
Min. Order Qty. | 1 |
UPC | 07498372651 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0552 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalog Cut Sheets | Contour Crimp Tools CT-1525 EG Catalog Cut Sheet | US English | 204 KB |
Manuals | CT-1701 Operation Instructions | US English | 100 KB |
Part Drawings | CT-1701 Contour Crimp Crimping Tool | US English | 193 KB |